![]() |
![]() |
|
TI BLE5-Stack API Documentation
9.14.00
|
Macros | |
| #define | INIT_PHYPARAM_DFLT_CONN_INT_MAX 80 |
| Default maximum connection interval (in 1.25ms) More... | |
| #define | INIT_PHYPARAM_DFLT_CONN_INT_MIN 80 |
| Default minimum connection interval (in 1.25ms) More... | |
| #define | INIT_PHYPARAM_DFLT_CONN_LATENCY 0 |
| Default connection latency. More... | |
| #define | INIT_PHYPARAM_DFLT_MAX_CE_LEN 0xFFFF |
| Default maximum connection event length (currently ignored) More... | |
| #define | INIT_PHYPARAM_DFLT_MIN_CE_LEN 0 |
| Default minimum connection event length (currently ignored) More... | |
| #define | INIT_PHYPARAM_DFLT_SCAN_INTERVAL 16 |
| Default scan interval (in 625us) More... | |
| #define | INIT_PHYPARAM_DFLT_SCAN_WINDOW 16 |
| Default scan window (in 625us) More... | |
| #define | INIT_PHYPARAM_DFLT_SUP_TIMEOUT 2000 |
| Default supervision timeout (in 10ms) More... | |
| #define INIT_PHYPARAM_DFLT_CONN_INT_MAX 80 |
Default maximum connection interval (in 1.25ms)
| #define INIT_PHYPARAM_DFLT_CONN_INT_MIN 80 |
Default minimum connection interval (in 1.25ms)
| #define INIT_PHYPARAM_DFLT_CONN_LATENCY 0 |
Default connection latency.
| #define INIT_PHYPARAM_DFLT_MAX_CE_LEN 0xFFFF |
Default maximum connection event length (currently ignored)
| #define INIT_PHYPARAM_DFLT_MIN_CE_LEN 0 |
Default minimum connection event length (currently ignored)
| #define INIT_PHYPARAM_DFLT_SCAN_INTERVAL 16 |
Default scan interval (in 625us)
| #define INIT_PHYPARAM_DFLT_SCAN_WINDOW 16 |
Default scan window (in 625us)
| #define INIT_PHYPARAM_DFLT_SUP_TIMEOUT 2000 |
Default supervision timeout (in 10ms)