Examples

Directions

Some examples below make use of the TI SysConfig tool, a tool that helps simplify the configuration of your application on a SimpleLink device. Refer to the product’s Quick Start Guide on how to get started setting up SysConfig with the IAR IDE if your chosen example project requires it. After setting up IAR to work with SysConfig, follow these steps to create a project from the tables below:

LP_EM_CC2340R5

BLE5-Stack

Example FreeRTOS
basic_ble FreeRTOS
basic_ble_oad_offchip FreeRTOS
basic_ble_oad_onchip FreeRTOS
basic_ble_profiles FreeRTOS
basic_ble_ptm FreeRTOS
basic_dual_image FreeRTOS
basic_persistent FreeRTOS
connection_monitor FreeRTOS
data_stream FreeRTOS
host_test FreeRTOS

Demos

Example FreeRTOS
portable FreeRTOS
portableNative FreeRTOS

TI Drivers

Example FreeRTOS No RTOS
adcsinglechannel FreeRTOS
comparatorinterrupt FreeRTOS No RTOS
empty FreeRTOS No RTOS
fatsdraw FreeRTOS No RTOS
gpiointerrupt FreeRTOS No RTOS
i2ctmp FreeRTOS No RTOS
log FreeRTOS
nvsexternal FreeRTOS No RTOS
nvsinternal FreeRTOS No RTOS
pwmled1 FreeRTOS No RTOS
s2rram FreeRTOS No RTOS
sha2hash FreeRTOS No RTOS
spicontroller FreeRTOS
spiperipheral FreeRTOS
tcanloopback FreeRTOS
temperatureNotify FreeRTOS No RTOS
uart2callback FreeRTOS
uart2echo FreeRTOS No RTOS
watchdog FreeRTOS No RTOS

mcuboot

Example No RTOS
mcuboot No RTOS
mcuboot_blinky No RTOS

TI Proprietary RF

Example FreeRTOS No RTOS
rfCarrierWave FreeRTOS No RTOS
rfPacketErrorRate FreeRTOS
rfPacketRx FreeRTOS No RTOS
rfPacketTx FreeRTOS No RTOS