SimpleLink™ CC2340R5 LaunchPad™ Settings & Resources
The SimpleLink™ CC2340R5 LaunchPad™ contains a CC2340R52E0RKPR device.
Jumper Settings
- Close the
LEDsjumper to enable the on-board LEDs.
SysConfig Board File
The LP_EM_CC2340R5.syscfg.json is a handcrafted file used by SysConfig. It describes the physical pin-out and components on the LaunchPad.
Driver Examples Resources
Examples utilize SysConfig to generate software configurations into the ti_drivers_config.c and ti_drivers_config.h files. The SysConfig user interface can be utilized to determine pins and resources used. Information on pins and resources used is also present in both generated files.
TI BoosterPacks™
The following BoosterPacks are used with some driver examples.
BOOSTXL-CANFD-LIN SPI to CAN FD + LIN BoosterPack
The BoosterPack requires an external voltage supply connected to the barrel jack J2 in the range of 6 V to 24 V.
The following modifications are required:
- On the LaunchPad, use a jumper wire to connect header pin BP.31 (unlabeled) to pin BP.36 (
DIO8). - On the BoosterPack, bend down header pin BP.33 (
nWKRQ) to prevent the signal from interfering with the LaunchPadSWDCKsignal. - Remove jumpers
J11andJ12to disconnect BoosterPack’s 3.3 V and 5 V rails if the LaunchPad is powered from the debugger.
BOOSTXL-SHARP128 LCD & SD Card BoosterPack
- BoosterPack pin header BP.8 (
SD_CS) must be jumpered to BP.28 when using the SD card.
BP-BASSENSORSMKII BoosterPack
- No modifications are needed.
CC3200 Audio BoosterPack
- No modifications are needed.