Example Summary
This example uses the CAN driver to perform the following actions:
1) Initialize the CAN driver.
2) Configure external loopback test mode.
3) Transmit a classic CAN message and a CAN FD message with bit rate switching.
4) Verify the received messages match the transmitted messages.
5) Disable loopback test mode to allow reception of messages from other nodes on the CAN bus.
Since external loopback is utilized, the transmitted CAN messages can be received by other nodes connected to the CAN bus. All received messages are printed to the UART.
Peripherals & Pin Assignments
When this project is built, the SysConfig tool will generate the TI-Driver configurations into the ti_drivers_config.c and ti_drivers_config.h files. Information on pins and resources used is present in both generated files. Additionally, the System Configuration file (*.syscfg) present in the project may be opened with SysConfig’s graphical user interface to determine pins and resources used.
BoosterPacks, Board Resources & Jumper Settings
This example requires a BOOSTXL-CANFD-LIN SPI to CAN FD + LIN BoosterPack.
For board specific jumper settings, resources and BoosterPack modifications, refer to the Board.html file.
If you’re using an IDE such as Code Composer Studio (CCS) or IAR, please refer to Board.html in your project directory for resources used and board-specific jumper settings.
The Board.html can also be found in your SDK installation:
<SDK_INSTALL_DIR>/source/ti/boards/<BOARD>
Example Usage
- Open a serial session (e.g.
PuTTY, etc.) to the appropriate COM port.- The COM port can be determined via Device Manager in Windows or via
ls /dev/tty*in Linux.
- The COM port can be determined via Device Manager in Windows or via
The connection should have the following settings:
Baud-rate: 115200
Data bits: 8
Stop bits: 1
Parity: None
Flow Control: None
Run the example.
The target will print the received CAN message details.
Sample UART Output:
Starting CAN Driver Loopback and Receive Demo...
> Tx Finished: 0x1
RxMsg Cnt: 1, RxEvt Cnt: 1
Msg ID: 0x5aa
TS: 0x0488
CAN FD: 0
DLC: 8
BRS: 0
ESI: 0
Data[8]: 00 01 02 03 04 05 06 07
=> PASS: Received message matches transmitted message.
> Tx Finished: 0x1
RxMsg Cnt: 2, RxEvt Cnt: 2
Msg ID: 0x12345678
TS: 0xb629
CAN FD: 1
DLC: 15
BRS: 1
ESI: 0
Data[64]: 00 01 02 03 04 05 06 07 08 09 0A 0B 0C 0D 0E 0F 10 11 12 13 14 15 16
17 18 19 1A 1B 1C 1D 1E 1F 20 21 22 23 24 25 26 27 28 29 2A 2B 2C 2D 2E 2F
30 31 32 33 34 35 36 37 38 39 3A 3B 3C 3D 3E 3F
=> PASS: Received message matches transmitted message.
Loopback disabled. Waiting to receive messages from CAN bus...
Application Design Details
FreeRTOS:
- Please view the
FreeRTOSConfig.hheader file for example configuration information.