|
Radio Control Layer (RCL)
|
#include <ti/drivers/dpl/HwiP.h>#include <ti/drivers/power/PowerCC23X0.h>#include <ti/drivers/temperature/TemperatureLPF3.h>#include <ti/devices/DeviceFamily.h>#include <ti/log/Log.h>#include <ti/drivers/rcl/hal/hal.h>
Include dependency graph for hal_cc23x0rx.c:Macros | |
| #define | RCL_DEFAULT_HFTRACKCTL_RATIO CKMD_HFTRACKCTL_RATIO_REF48M |
Enumerations | |
| enum | { SYSTIM_CH2_SETUP = 1, SYSTIM_CH2_START = 2, SYSTIM_CH2_STOP = 3 } |
Variables | |
| Power_NotifyObj | powerAwakeStandbyObj |
| Power_NotifyObj | powerXtalAvailableObj |
| static void(* | rclPowerNotify )(RCL_PowerEvent) = NULL |
| static HwiP_Struct | schedHwi |
| void(* | halSchedFsmCb )(void) = NULL |
| static HwiP_Struct | dispatchHwi |
| void(* | halDispatchFsmCb )(void) = NULL |
| static HwiP_Struct | commandHwi |
| void(* | halCommandFsmCb )(void) = NULL |
| enum { ... } | channel2usage = SYSTIM_CH2_SETUP |
| static bool | lrfdClocked = false |
| #define RCL_DEFAULT_HFTRACKCTL_RATIO CKMD_HFTRACKCTL_RATIO_REF48M |
|
static |
References RCL_POWER_STANDBY_AWAKE, RCL_POWER_XTAL_AVAILABLE, and rclPowerNotify.
Referenced by hal_power_open().
|
static |
References halSchedFsmCb.
Referenced by hal_init_fsm().
|
static |
References halDispatchFsmCb.
Referenced by hal_init_fsm().
|
static |
References halCommandFsmCb.
Referenced by hal_init_fsm().
| uint32_t hal_get_ifg_reg | ( | void | ) |
| void hal_init_fsm | ( | void(*)(void) | dispatchFsmCb, |
| void(*)(void) | schedFsmCb, | ||
| void(*)(void) | commandFsmCb | ||
| ) |
References commandHwi, dispatchHwi, halCommandFsmCb, halDispatchFsmCb, halSchedFsmCb, RF_commandHwi(), RF_dispatchHwi(), RF_schedHwi(), and schedHwi.
| void hal_trigger_command_fsm | ( | void | ) |
| void hal_trigger_dispatch_fsm | ( | void | ) |
| void hal_trigger_scheduler_fsm | ( | void | ) |
| uint32_t hal_get_current_time | ( | void | ) |
| void hal_enable_setup_time_irq | ( | void | ) |
| void hal_setup_setup_time | ( | uint32_t | time | ) |
References channel2usage, and SYSTIM_CH2_SETUP.
| void hal_setup_start_time | ( | uint32_t | time | ) |
References channel2usage, and SYSTIM_CH2_START.
| void hal_setup_hard_stop_time | ( | uint32_t | time | ) |
References channel2usage, and SYSTIM_CH2_STOP.
| void hal_enable_hard_stop_time_irq | ( | void | ) |
| void hal_setup_graceful_stop_time | ( | uint32_t | time | ) |
| void hal_enable_graceful_stop_time_irq | ( | void | ) |
| void hal_cancel_setup_time | ( | void | ) |
| void hal_cancel_start_time | ( | void | ) |
| void hal_cancel_hard_stop_time | ( | void | ) |
| void hal_cancel_graceful_stop_time | ( | void | ) |
| void hal_enable_clk_buffer | ( | void | ) |
| void hal_setup_sync_found_cap | ( | void | ) |
| HalTimerEvent hal_check_clear_timer_compare | ( | void | ) |
| void hal_disable_radio_interrupts | ( | void | ) |
| void hal_set_clkctl | ( | uint32_t | clkctl | ) |
References lrfdClocked.
| void hal_power_set_constraint | ( | void | ) |
| void hal_power_release_constraint | ( | void | ) |
| void hal_power_open | ( | void(*)(RCL_PowerEvent) | f | ) |
References hal_power_post_notify_fxn(), powerAwakeStandbyObj, powerXtalAvailableObj, and rclPowerNotify.
| void hal_power_close | ( | void | ) |
References powerAwakeStandbyObj, and powerXtalAvailableObj.
| void hal_set_systim_imask | ( | void | ) |
| __attribute__ | ( | (weak) | ) |
| uint32_t hal_get_hfxt_ratio | ( | void | ) |
References RCL_DEFAULT_HFTRACKCTL_RATIO.
| uint32_t hal_get_hfxt_ratio_default | ( | void | ) |
References RCL_DEFAULT_HFTRACKCTL_RATIO.
| Power_NotifyObj powerAwakeStandbyObj |
Referenced by hal_power_close(), and hal_power_open().
| Power_NotifyObj powerXtalAvailableObj |
Referenced by hal_power_close(), and hal_power_open().
|
static |
Referenced by hal_power_open(), and hal_power_post_notify_fxn().
|
static |
Referenced by hal_init_fsm().
| void(* halSchedFsmCb) (void) = NULL |
Referenced by hal_init_fsm(), and RF_schedHwi().
|
static |
Referenced by hal_init_fsm().
| void(* halDispatchFsmCb) (void) = NULL |
Referenced by hal_init_fsm(), and RF_dispatchHwi().
|
static |
Referenced by hal_init_fsm().
| void(* halCommandFsmCb) (void) = NULL |
Referenced by hal_init_fsm(), and RF_commandHwi().
| enum { ... } channel2usage |
|
static |
Referenced by hal_set_clkctl().