![]() |
![]() |
Structure for MCAN Tx Event FIFO Status. More...
#include <MCAN.h>
Data Fields | |
| uint32_t | fillLvl |
| uint32_t | getIdx |
| uint32_t | putIdx |
| uint32_t | fifoFull |
| uint32_t | eleLost |
Structure for MCAN Tx Event FIFO Status.
| uint32_t MCAN_TxEventFIFOStatus::fillLvl |
Event FIFO Fill Level
| uint32_t MCAN_TxEventFIFOStatus::getIdx |
Event FIFO Gut Index
| uint32_t MCAN_TxEventFIFOStatus::putIdx |
Event FIFO Put Index
| uint32_t MCAN_TxEventFIFOStatus::fifoFull |
Event FIFO Full 0 = Tx Event FIFO not full 1 = Tx Event FIFO full
| uint32_t MCAN_TxEventFIFOStatus::eleLost |
Tx Event FIFO Element Lost 0 = No Tx Event FIFO element lost 1 = Tx Event FIFO element lost, also set after write attempt to Tx Event FIFO of size zero.