![]() |
![]() |
CAN Parameters. More...
#include <CAN.h>

Data Fields | |
| const CAN_MsgRAMConfig * | msgRAMConfig |
| const CAN_BitRateTimingRaw * | bitTiming |
| CAN_EventCbk | eventCbk |
| uint32_t | eventMask |
| void * | userArg |
CAN Parameters.
CAN parameters are used with the CAN_open() call. Default values for these parameters are set using CAN_Params_init().
| const CAN_MsgRAMConfig* CAN_Params::msgRAMConfig |
Pointer to message RAM configuration
| const CAN_BitRateTimingRaw* CAN_Params::bitTiming |
Pointer to raw bit timing values
| CAN_EventCbk CAN_Params::eventCbk |
Pointer to event callback function
| uint32_t CAN_Params::eventMask |
Mask of events to call event callback function for
| void* CAN_Params::userArg |
User supplied arg for callback