#include <hw_fcfg.h>
§ res [1/2]
| uint8_t fcfg_t::appTrimsExt_struct::appTrimsExtCc23x0r5_s::res[40] |
§ odpNmos
| uint16_t fcfg_t::appTrimsExt_struct::appTrimsExtCc23x0r5_s::odpNmos |
§ odpPmos
| uint16_t fcfg_t::appTrimsExt_struct::appTrimsExtCc23x0r5_s::odpPmos |
§ odpVal1p8v
| struct { ... } fcfg_t::appTrimsExt_struct::appTrimsExtCc23x0r5_s::odpVal1p8v |
§ odpVal1p2v
| struct { ... } fcfg_t::appTrimsExt_struct::appTrimsExtCc23x0r5_s::odpVal1p2v |
§ revBranch
| uint32_t fcfg_t::appTrimsExt_struct::appTrimsExtCc23x0r5_s::revBranch |
§ revPatch
| uint32_t fcfg_t::appTrimsExt_struct::appTrimsExtCc23x0r5_s::revPatch |
§ revMinor
| uint32_t fcfg_t::appTrimsExt_struct::appTrimsExtCc23x0r5_s::revMinor |
§ revMajor
| uint32_t fcfg_t::appTrimsExt_struct::appTrimsExtCc23x0r5_s::revMajor |
§ variantCode
| uint32_t fcfg_t::appTrimsExt_struct::appTrimsExtCc23x0r5_s::variantCode |
§ tfwMp
| struct { ... } fcfg_t::appTrimsExt_struct::appTrimsExtCc23x0r5_s::tfwMp |
§ tfwFt
| struct { ... } fcfg_t::appTrimsExt_struct::appTrimsExtCc23x0r5_s::tfwFt |
§ mp1Rev
| uint32_t fcfg_t::appTrimsExt_struct::appTrimsExtCc23x0r5_s::mp1Rev |
§ mp2Rev
| uint32_t fcfg_t::appTrimsExt_struct::appTrimsExtCc23x0r5_s::mp2Rev |
§ mp3Rev
| uint32_t fcfg_t::appTrimsExt_struct::appTrimsExtCc23x0r5_s::mp3Rev |
§ res [2/2]
| uint32_t fcfg_t::appTrimsExt_struct::appTrimsExtCc23x0r5_s::res |
§ ateMpRev
| struct { ... } fcfg_t::appTrimsExt_struct::appTrimsExtCc23x0r5_s::ateMpRev |
§ ft1Rev
| uint32_t fcfg_t::appTrimsExt_struct::appTrimsExtCc23x0r5_s::ft1Rev |
§ ft2Rev
| uint32_t fcfg_t::appTrimsExt_struct::appTrimsExtCc23x0r5_s::ft2Rev |
§ ft3Rev
| uint32_t fcfg_t::appTrimsExt_struct::appTrimsExtCc23x0r5_s::ft3Rev |
§ trimState
| uint32_t fcfg_t::appTrimsExt_struct::appTrimsExtCc23x0r5_s::trimState |
§ ateFtRev
| struct { ... } fcfg_t::appTrimsExt_struct::appTrimsExtCc23x0r5_s::ateFtRev |
The documentation for this struct was generated from the following file: