|
 |
Go to the documentation of this file. 33 #ifndef __HW_SYSTICK_H__ 34 #define __HW_SYSTICK_H__ 43 #define SYSTICK_O_CSR 0x00000000U 46 #define SYSTICK_O_RVR 0x00000004U 49 #define SYSTICK_O_CVR 0x00000008U 52 #define SYSTICK_O_CALIB 0x0000000CU 63 #define SYSTICK_CSR_COUNTFLAG 0x00010000U 64 #define SYSTICK_CSR_COUNTFLAG_M 0x00010000U 65 #define SYSTICK_CSR_COUNTFLAG_S 16U 72 #define SYSTICK_CSR_CLKSOURCE 0x00000004U 73 #define SYSTICK_CSR_CLKSOURCE_M 0x00000004U 74 #define SYSTICK_CSR_CLKSOURCE_S 2U 82 #define SYSTICK_CSR_TICKINT 0x00000002U 83 #define SYSTICK_CSR_TICKINT_M 0x00000002U 84 #define SYSTICK_CSR_TICKINT_S 1U 94 #define SYSTICK_CSR_ENABLE 0x00000001U 95 #define SYSTICK_CSR_ENABLE_M 0x00000001U 96 #define SYSTICK_CSR_ENABLE_S 0U 107 #define SYSTICK_RVR_RELOAD_W 24U 108 #define SYSTICK_RVR_RELOAD_M 0x00FFFFFFU 109 #define SYSTICK_RVR_RELOAD_S 0U 122 #define SYSTICK_CVR_CURRENT_W 24U 123 #define SYSTICK_CVR_CURRENT_M 0x00FFFFFFU 124 #define SYSTICK_CVR_CURRENT_S 0U 136 #define SYSTICK_CALIB_NOREF 0x80000000U 137 #define SYSTICK_CALIB_NOREF_M 0x80000000U 138 #define SYSTICK_CALIB_NOREF_S 31U 144 #define SYSTICK_CALIB_SKEW 0x40000000U 145 #define SYSTICK_CALIB_SKEW_M 0x40000000U 146 #define SYSTICK_CALIB_SKEW_S 30U 153 #define SYSTICK_CALIB_TENMS_W 24U 154 #define SYSTICK_CALIB_TENMS_M 0x00FFFFFFU 155 #define SYSTICK_CALIB_TENMS_S 0U 158 #endif // __SYSTICK__