|
 |
Go to the documentation of this file. 43 #define NVIC_O_ISER 0x00000100U 46 #define NVIC_O_ICER 0x00000180U 49 #define NVIC_O_ISPR 0x00000200U 52 #define NVIC_O_ICPR 0x00000280U 55 #define NVIC_O_IPR0 0x00000400U 58 #define NVIC_O_IPR1 0x00000404U 61 #define NVIC_O_IPR2 0x00000408U 64 #define NVIC_O_IPR3 0x0000040CU 67 #define NVIC_O_IPR4 0x00000410U 70 #define NVIC_O_IPR5 0x00000414U 73 #define NVIC_O_IPR6 0x00000418U 76 #define NVIC_O_IPR7 0x0000041CU 88 #define NVIC_ISER_SETENA_W 32U 89 #define NVIC_ISER_SETENA_M 0xFFFFFFFFU 90 #define NVIC_ISER_SETENA_S 0U 102 #define NVIC_ICER_CLRENA_W 32U 103 #define NVIC_ICER_CLRENA_M 0xFFFFFFFFU 104 #define NVIC_ICER_CLRENA_S 0U 115 #define NVIC_ISPR_SETPEND_W 32U 116 #define NVIC_ISPR_SETPEND_M 0xFFFFFFFFU 117 #define NVIC_ISPR_SETPEND_S 0U 128 #define NVIC_ICPR_CLRPEND_W 32U 129 #define NVIC_ICPR_CLRPEND_M 0xFFFFFFFFU 130 #define NVIC_ICPR_CLRPEND_S 0U 140 #define NVIC_IPR0_IP_3_W 2U 141 #define NVIC_IPR0_IP_3_M 0xC0000000U 142 #define NVIC_IPR0_IP_3_S 30U 147 #define NVIC_IPR0_IP_2_W 2U 148 #define NVIC_IPR0_IP_2_M 0x00C00000U 149 #define NVIC_IPR0_IP_2_S 22U 154 #define NVIC_IPR0_IP_1_W 2U 155 #define NVIC_IPR0_IP_1_M 0x0000C000U 156 #define NVIC_IPR0_IP_1_S 14U 161 #define NVIC_IPR0_IP_0_W 2U 162 #define NVIC_IPR0_IP_0_M 0x000000C0U 163 #define NVIC_IPR0_IP_0_S 6U 173 #define NVIC_IPR1_IP_7_W 2U 174 #define NVIC_IPR1_IP_7_M 0xC0000000U 175 #define NVIC_IPR1_IP_7_S 30U 180 #define NVIC_IPR1_IP_6_W 2U 181 #define NVIC_IPR1_IP_6_M 0x00C00000U 182 #define NVIC_IPR1_IP_6_S 22U 187 #define NVIC_IPR1_IP_5_W 2U 188 #define NVIC_IPR1_IP_5_M 0x0000C000U 189 #define NVIC_IPR1_IP_5_S 14U 194 #define NVIC_IPR1_IP_4_W 2U 195 #define NVIC_IPR1_IP_4_M 0x000000C0U 196 #define NVIC_IPR1_IP_4_S 6U 206 #define NVIC_IPR2_IP_11_W 2U 207 #define NVIC_IPR2_IP_11_M 0xC0000000U 208 #define NVIC_IPR2_IP_11_S 30U 213 #define NVIC_IPR2_IP_10_W 2U 214 #define NVIC_IPR2_IP_10_M 0x00C00000U 215 #define NVIC_IPR2_IP_10_S 22U 220 #define NVIC_IPR2_IP_9_W 2U 221 #define NVIC_IPR2_IP_9_M 0x0000C000U 222 #define NVIC_IPR2_IP_9_S 14U 227 #define NVIC_IPR2_IP_8_W 2U 228 #define NVIC_IPR2_IP_8_M 0x000000C0U 229 #define NVIC_IPR2_IP_8_S 6U 239 #define NVIC_IPR3_IP_15_W 2U 240 #define NVIC_IPR3_IP_15_M 0xC0000000U 241 #define NVIC_IPR3_IP_15_S 30U 246 #define NVIC_IPR3_IP_14_W 2U 247 #define NVIC_IPR3_IP_14_M 0x00C00000U 248 #define NVIC_IPR3_IP_14_S 22U 253 #define NVIC_IPR3_IP_13_W 2U 254 #define NVIC_IPR3_IP_13_M 0x0000C000U 255 #define NVIC_IPR3_IP_13_S 14U 260 #define NVIC_IPR3_IP_12_W 2U 261 #define NVIC_IPR3_IP_12_M 0x000000C0U 262 #define NVIC_IPR3_IP_12_S 6U 272 #define NVIC_IPR4_IP_19_W 2U 273 #define NVIC_IPR4_IP_19_M 0xC0000000U 274 #define NVIC_IPR4_IP_19_S 30U 279 #define NVIC_IPR4_IP_18_W 2U 280 #define NVIC_IPR4_IP_18_M 0x00C00000U 281 #define NVIC_IPR4_IP_18_S 22U 286 #define NVIC_IPR4_IP_17_W 2U 287 #define NVIC_IPR4_IP_17_M 0x0000C000U 288 #define NVIC_IPR4_IP_17_S 14U 293 #define NVIC_IPR4_IP_16_W 2U 294 #define NVIC_IPR4_IP_16_M 0x000000C0U 295 #define NVIC_IPR4_IP_16_S 6U 305 #define NVIC_IPR5_IP_23_W 2U 306 #define NVIC_IPR5_IP_23_M 0xC0000000U 307 #define NVIC_IPR5_IP_23_S 30U 312 #define NVIC_IPR5_IP_22_W 2U 313 #define NVIC_IPR5_IP_22_M 0x00C00000U 314 #define NVIC_IPR5_IP_22_S 22U 319 #define NVIC_IPR5_IP_21_W 2U 320 #define NVIC_IPR5_IP_21_M 0x0000C000U 321 #define NVIC_IPR5_IP_21_S 14U 326 #define NVIC_IPR5_IP_20_W 2U 327 #define NVIC_IPR5_IP_20_M 0x000000C0U 328 #define NVIC_IPR5_IP_20_S 6U 338 #define NVIC_IPR6_IP_27_W 2U 339 #define NVIC_IPR6_IP_27_M 0xC0000000U 340 #define NVIC_IPR6_IP_27_S 30U 345 #define NVIC_IPR6_IP_26_W 2U 346 #define NVIC_IPR6_IP_26_M 0x00C00000U 347 #define NVIC_IPR6_IP_26_S 22U 352 #define NVIC_IPR6_IP_25_W 2U 353 #define NVIC_IPR6_IP_25_M 0x0000C000U 354 #define NVIC_IPR6_IP_25_S 14U 359 #define NVIC_IPR6_IP_24_W 2U 360 #define NVIC_IPR6_IP_24_M 0x000000C0U 361 #define NVIC_IPR6_IP_24_S 6U 371 #define NVIC_IPR7_IP_31_W 2U 372 #define NVIC_IPR7_IP_31_M 0xC0000000U 373 #define NVIC_IPR7_IP_31_S 30U 378 #define NVIC_IPR7_IP_30_W 2U 379 #define NVIC_IPR7_IP_30_M 0x00C00000U 380 #define NVIC_IPR7_IP_30_S 22U 385 #define NVIC_IPR7_IP_29_W 2U 386 #define NVIC_IPR7_IP_29_M 0x0000C000U 387 #define NVIC_IPR7_IP_29_S 14U 392 #define NVIC_IPR7_IP_28_W 2U 393 #define NVIC_IPR7_IP_28_M 0x000000C0U 394 #define NVIC_IPR7_IP_28_S 6U