|
API Documentation
3.02.02.00
|
GPTimerCC26XX Parameters. More...
Data Fields | |
| GPTimerCC26XX_DebugMode | debugStallMode |
| GPTimerCC26XX_Direction | direction |
| GPTimerCC26XX_SetMatchTiming | matchTiming |
| GPTimerCC26XX_Mode | mode |
| GPTimerCC26XX_Width | width |
GPTimerCC26XX Parameters.
GPTimer parameters are used to with the GPTimerCC26XX_open() call. Default values for these parameters are set using GPTimerCC26XX_Params_init().
| GPTimerCC26XX_DebugMode GPTimerCC26XX_Params::debugStallMode |
Timer debug stall mode
| GPTimerCC26XX_Direction GPTimerCC26XX_Params::direction |
Count up or down
| GPTimerCC26XX_SetMatchTiming GPTimerCC26XX_Params::matchTiming |
Set new match values on next timeout or next cycle
| GPTimerCC26XX_Mode GPTimerCC26XX_Params::mode |
Timer mode
| GPTimerCC26XX_Width GPTimerCC26XX_Params::width |
Timer configuration (32/16-bit)
1.8.12