MCUSW_01.02.00 Patch Release. =================================================================== Highlights =================================================================== 1. Bug fix MCAL-5034: [Eth]EthDemEventParameterRefs configuration not generated correctly 2. Patch version is updated in all the modules. 3. In Dem.h, added Eth DEM error ETH_E_TX_INTERNAL. Please follow the below steps to use this patch release. =================================================================== MCUSW Source =================================================================== 1. Unzip mcusw_01_02_01_00.tar.gz and rename it to mcusw. 2. Update PDK_INSTALL_PATH in mcusw/build/Rules.make from $(SDK_INSTALL_PATH)/pdk/packages to $(SDK_INSTALL_PATH)/pdk_jacinto_07_00_00/packages 3. Replace mcusw in the PSDK package psdk_rtos_auto_j7_07_00_00_11 with this patch release mcusw. MCUSW Configurator =================================================================== 1. Install configurator package MCUSW_01_02_01_00_CONFIG-windows-installer.exe. Copy plugins into EB Tresos folder and create project.