#!/bin/bash

# TBD: parse "opkg --help" to get this list
OPKG_COMMANDS="update upgrade install configure remove clean flag list list-installed list-upgradable list-changed-conffiles files search find info status download compare-versions print-architecture depends whatdepends whatdependsrec whatrecommends whatsuggests whatprovides whatconflicts whatreplaces"
OPKG_FLAGS="hold noprune user ok installed unpacked"
OPKG_LONGOPTS="--help --verbosity --conf --dest --offline-root --add-arch --add-dest --add-exclude --add-ignore-recommends --prefer-arch-to-version --combine --force-depends --force-maintainer --force-reinstall --force-overwrite --force-downgrade --force-space --force-postinstall --force-remove --force-checksum --noaction --size --download-only --nodeps --no-install-recommends --force-removal-of-dependent-packages --autoremove --tmp-dir --lists-dir --cache-dir --host-cache-dir --volatile-cache"

_opkg_completions() {
    # Use this helpful helper to beautify things and catch vars and redirects
    local cur prev words cword
    _init_completion -s || return 0

    # Catch options first
    if [[ "$cur" == -* ]]
    then
        COMPREPLY=($(compgen -W "${OPKG_LONGOPTS}" -- "$cur"))
        return
    fi

    # Now catch args
    # opkg supports a single verb, so that will be the first arg,
    local arg args
    _get_first_arg
    _count_args

    case "$arg" in
        install|files|info|status|download)
            COMPREPLY=($(compgen -W "$(opkg list | sed -e 's| .*$||')" -- "$cur"));;
        depends|whatdepends|whatdependsrec|whatrecommends|whatsuggests|whatprovides|whatconflicts|whatreplaces)
            COMPREPLY=($(compgen -W "-A $(opkg list | sed -e 's| .*$||')" -- "$cur"));;
        remove)
            COMPREPLY=($(compgen -W "$(opkg list-installed | sed -e 's| .*$||')" -- "$cur"));;
        upgrade)
            COMPREPLY=($(compgen -W "$(opkg list-upgradable | sed -e 's| .*$||')" -- "$cur"));;
        flag)
            if [ $args -eq 2 ]
            then
                COMPREPLY=($(compgen -W "${OPKG_FLAGS}" "$cur"))
            else
                COMPREPLY=($(compgen -W "-A $(opkg list | sed -e 's| .*$||')" -- "$cur"))
            fi
            ;;
        search)
            # Only search for a single file
            [ $args -gt 2 ] || _longopt;;
        "")
            COMPREPLY=($(compgen -W "${OPKG_COMMANDS}" -- "$cur"));;
        *)
            COMPREPLY=( "*" "I DONT KNOW WHAT TO DO!!!" )
    esac
}

complete -F _opkg_completions opkg