# @name 
#	WL18XX ping test in station mode 
# @desc 
#       A router with SSID as mentioned in environment variable $AP_SSID needs to be available
#	or if running from vatf, such an SSID needs to be defined in bench file as dut parameter 
#	"AP_SSID". 
#        For example, dut.params['AP_SSID'] = "gtaccess-open"
#	 wl18xx demos are invoked to start/connect/stop station interface 
# @setup_requires wlan

WLAN_S_FUNC_PING-60s source 'common.sh'; wlan_interface=wlan0; do_cmd "wlan_station_setup.sh"; gw=`udhcpc -n -i $wlan_interface |awk '/DNS/ {print $4}'`; do_cmd "ping ${gw} -c 60"; do_cmd "wlan_station_teardown.sh"
WLAN_L_STRESS_PING-3600s source 'common.sh'; wlan_interface=wlan0;do_cmd "wlan_station_setup.sh"; gw=`udhcpc -n -i $wlan_interface |awk '/DNS/ {print $4}'`;  do_cmd "ping ${gw} -c 3600"; do_cmd "wlan_station_teardown.sh"