# @name 
#	USBHOST modular read write test 
# @desc 
#       modprobe musb module first and then do RW and then rmmod it
# @requires  usb/host 
# @setup_requires usbhostmsc

# The test step pass if the commands return zero, it fails otherwise.
# For more information please refer to <root>/README-DDT file.
USBHOST_L_MODULAR_STRESS_RW_0001 source 'common.sh' ; do_cmd install_modules.sh 'usb' ; do_cmd blk_device_modular_dd_rw.sh -f "ext2" -b "1M" -c "10" -l "10" -d "usb"