# @name 
#	USBHOST modular multiple insmod rmmod test 
# @desc 
#       modprobe usb module multiple times 
# @requires  usb/host
# @setup_requires usbhostmsc

# The test step pass if the commands return zero, it fails otherwise.
# For more information please refer to <root>/README-DDT file.
USBHOST_L_MODULAR_MULTI_0001 source 'common.sh' ; do_cmd install_modules.sh 'usb' ; do_cmd do_modular_common.sh -l "10" -d "usb"