# @name MMC Priority Processing with SMP CPU Affinity
# @desc Check that processes can run on MMC device based on priority assigned and
# cpu affinity for those processes can be set
# @requires smp && mmc_host
# @setup_requires
MMC_S_FUNC_PRIORITY_PROCESSING_SMP_NO-LB_CORE1 source 'common.sh'; num_cores=`cat /sys/devices/system/cpu/online`; echo $num_cores | grep -E '[[:digit:]]+\-' > /dev/null && multi_run_processes.sh -s "time -p /opt/ltp/runltp -f ddt/mmc_dd_rw -P $PLATFORM -s MMC_S_FUNC_DD_RW_QUICK" -l "-n 1 -a 0x1 -d 0 -p -20" -s "time -p /opt/ltp/runltp -f ddt/mmc_dd_rw -P $PLATFORM -s MMC_S_FUNC_DD_RW_QUICK" -l "-n 1 -a 0x1 -d 0 -p 19" -v || die "Priority Test failed"