# @name ETH Parallel Processing with SMP CPU Affinity
# @desc Check that parallel processes can run on ethernet device and 
# cpu affinity for those processes can be set
# @requires smp && net
# @setup_requires 
SMP_M_FUNC_ETH_PARALLEL_PROCESSING_NO-LB_CORE1 source 'common.sh';prepare_nfs_mount.sh "/mnt/nfs_mount"||die "NFS Mounting Failed";num_cores=`cat /sys/devices/system/cpu/online`; echo $num_cores | grep -E '[[:digit:]]+\-' > /dev/null && multi_run_processes.sh -s "/opt/ltp/runltp -f ddt/eth_ping -P $PLATFORM -s ETH_XS_FUNC_PING # dd if=/dev/urandom of=/mnt/nfs_mount/dd_test bs=1M count=100" -l "-n 10 -a 0x1 -d 1";unmount_nfs.sh "/mnt/nfs_mount"
SMP_M_FUNC_ETH_PARALLEL_PROCESSING_NO-LB_CORE2 source 'common.sh';prepare_nfs_mount.sh "/mnt/nfs_mount"||die "NFS Mounting Failed";num_cores=`cat /sys/devices/system/cpu/online`; echo $num_cores | grep -E '[[:digit:]]+\-' > /dev/null && multi_run_processes.sh -s "/opt/ltp/runltp -f ddt/eth_ping -P $PLATFORM -s ETH_XS_FUNC_PING # dd if=/dev/urandom of=/mnt/nfs_mount/dd_test bs=1M count=100" -l "-n 10 -a 0x2 -d 1";unmount_nfs.sh "/mnt/nfs_mount"