# @name Worstcase Latency with USB IO load by using cyclictest
# @desc Measure latency under USB IO load using cyclictest
# @requires usb/host || usbxhci/host
# @setup_requires usbhostmsc

REALTIME_S_PERF_1C_USB source 'functions.sh'; source 'board_requirements.sh'; latency=`get_acceptable_latency usb`; multi_run_processes.sh -s "timeout 120 -s 9 sh -c 'while true; do ${LTPROOT}/runltp -P $PLATFORM -f ddt/usbhost_perf_vfat -s USBHOST_L_PERF_VFAT_0001; done'  || true" -l "-n 1" -s "run_cyclictest $latency -a0 -t1 -i200 -p98 -m -n -q -D 2m" -l "-n 1"

REALTIME_L_PERF_1C_USB source 'functions.sh'; source 'board_requirements.sh'; latency=`get_acceptable_latency usb`; multi_run_processes.sh -s "timeout 14440 -s 9 sh -c 'while true; do ${LTPROOT}/runltp -P $PLATFORM -f ddt/usbhost_perf_vfat -s USBHOST_L_PERF_VFAT_0001; done'  || true" -l "-n 1" -s "run_cyclictest $latency -a0 -t1 -i200 -p98 -m -n -q -D 4h" -l "-n 1"