# @name Worstcase Latency with UART IO load by using cyclictest
# @desc Measure latency under UART IO load using cyclictest
# @requires
# @setup_requires

REALTIME_S_PERF_1C_UART source 'functions.sh'; source 'board_requirements.sh'; latency=`get_acceptable_latency uart`; multi_run_processes.sh -s "timeout 115 -s 9 sh -c 'while true; do ${LTPROOT}/runltp -P $PLATFORM -f ddt/uart -s 'UART_S_FUNC_1152000'; done'  || true" -l "-n 1" -s "run_cyclictest $latency -a0 -t1 -i200 -p98 -m -n -q -D 2m" -l "-n 1"

REALTIME_L_PERF_1C_UART source 'functions.sh'; source 'board_requirements.sh'; latency=`get_acceptable_latency uart`; multi_run_processes.sh -s "timeout 14380 -s 9 sh -c 'while true; do ${LTPROOT}/runltp -P $PLATFORM -f ddt/uart -s 'UART_L_STRESS_3500000'; done'  || true" -l "-n 1" -s "run_cyclictest $latency -a0 -t1 -i200 -p98 -m -n -q -D 4h" -l "-n 1"