# @name Worstcase Latency with SPI IO load by using cyclictest
# @desc Measure latency under SPI IO load using cyclictest
# @requires spi_master/mtd
# @setup_requires

REALTIME_S_PERF_1C_SPI source 'functions.sh'; source 'board_requirements.sh'; latency=`get_acceptable_latency spi`; multi_run_processes.sh -s "timeout 120 -s 9 sh -c 'while true; do ${LTPROOT}/runltp -P $PLATFORM -f ddt/spi_perf_ubifs -s SPI_S_PERF_MTD_UBIFS; done'  || true" -l "-n 1" -s "run_cyclictest $latency -a0 -t1 -i200 -p98 -m -n -q -D 2m" -l "-n 1"

REALTIME_L_PERF_1C_SPI source 'functions.sh'; source 'board_requirements.sh'; latency=`get_acceptable_latency spi`; multi_run_processes.sh -s "timeout 14440 -s 9 sh -c 'while true; do ${LTPROOT}/runltp -P $PLATFORM -f ddt/spi_perf_ubifs -s SPI_M_PERF_MTD_UBIFS_2M; done'  || true" -l "-n 1" -s "run_cyclictest $latency -a0 -t1 -i200 -p98 -m -n -q -D 4h" -l "-n 1"