# @name Worstcase Latency with no load on isolated core by using cyclictest
# @desc Measure latency without extra load on isolated core using cyclictest
# @requires armv*
# @setup_requires

REALTIME_S_PERF_SHIELD_SMP_NO_LOAD source 'functions.sh'; shield_shell; max_id=`cat /sys/devices/system/cpu/online | cut -d '-' -f 2`; source 'board_requirements.sh'; latency=`get_acceptable_latency noload`; multi_run_processes.sh -s "run_cyclictest $latency -a$max_id -t1 -i200 -p98 -m -n -q -D 2m" -l "-n 1"

REALTIME_L_PERF_SHIELD_SMP_NO_LOAD source 'functions.sh'; shield_shell; max_id=`cat /sys/devices/system/cpu/online | cut -d '-' -f 2`; source 'board_requirements.sh'; latency=`get_acceptable_latency noload`; multi_run_processes.sh -s "run_cyclictest $latency -a$max_id -t1 -i200 -p98 -m -n -q -D 4h" -l "-n 1"

REALTIME_XL_PERF_SHIELD_SMP_OSADL source 'functions.sh'; cyclictest -l100000000 -m -Sp99 -i200 -h400 -q