# @name Worstcase Latency with Graphics load by using cyclictest
# @desc Measure latency under Graphics load using cyclictest
# @requires graphics
# @setup_requires

REALTIME_S_PERF_1C_GRAPHICS source 'functions.sh'; source 'board_requirements.sh'; latency=`get_acceptable_latency graphics`; multi_run_processes.sh -s "timeout 240 -s 9 sh -c 'while true; do ${LTPROOT}/runltp -P $PLATFORM -f ddt/sgx -s SGX_S_FUNC_OGLES2CHAMELEONMAN; sleep 5; done'  || true" -l "-n 1" -s "run_cyclictest $latency -a0 -t1 -i200 -p98 -m -n -q -D 3m" -l "-n 1"

REALTIME_L_PERF_1C_GRAPHICS source 'functions.sh'; source 'board_requirements.sh'; latency=`get_acceptable_latency graphics`; multi_run_processes.sh -s "timeout 14440 -s 9 sh -c 'while true; do ${LTPROOT}/runltp -P $PLATFORM -f ddt/sgx -s SGX_L_FUNC_OGLES2CHAMELEONMAN; sleep 5; done'  || true" -l "-n 1" -s "run_cyclictest $latency -a0 -t1 -i200 -p98 -m -n -q -D 4h" -l "-n 1"