# @name Worstcase Latency with cpu load by using cyclictest
# @desc Measure latency under cpu load by spawning n procs spinning on sqrt()
# @requires armv*
# @setup_requires

REALTIME_S_PERF_1C_CPU_LOAD source 'functions.sh'; source 'board_requirements.sh'; latency=`get_acceptable_latency cpu`; multi_run_processes.sh -s "timeout 120 -s 9 sh -c 'while true; do stress --cpu 4; done'  || true" -l "-n 1" -s "run_cyclictest $latency -a0 -t1 -i200 -p98 -m -n -q -D 2m" -l "-n 1"

REALTIME_L_PERF_1C_CPU_LOAD source 'functions.sh'; source 'board_requirements.sh'; latency=`get_acceptable_latency cpu`; multi_run_processes.sh -s "timeout 14400 -s 9 sh -c 'while true; do stress --cpu 4; done'  || true" -l "-n 1" -s "run_cyclictest $latency -a0 -t1 -i200 -p98 -m -n -q -D 4h" -l "-n 1"