# @name PCIe Wifi iperf tests 
# @desc Brings wifi iface up and then run iperf tests
#       To run these tests, you may 
#       export AP_SSID=<ap_ssid>, export IPERFHOST2=<host IP> then run these tests;
#       In bench, the below entry will need to be added if using it if it is running from vatf-script
#         server.params = {'iperfhost_ip2' => '192.168.10.110'}
#        
# @requires pcie || pci
# @setup_requires pciiwlwifi

PCI_S_PERF_IWLWIFI_IPERF_TCP_8K_1448B source 'common.sh'; check_config_options "ym" CONFIG_IWLWIFI; do_cmd "lspci -nn"; run_pci_wifi_test.sh -t ' do_cmd "run_iperf.sh -v 3 -H $IPERFHOST2 -- -M 1500 -f M --bidir -t 60 -w 8K" '
PCI_S_PERF_IWLWIFI_IPERF_TCP_16K_1448B source 'common.sh'; check_config_options "ym" CONFIG_IWLWIFI; do_cmd "lspci -nn"; run_pci_wifi_test.sh -t ' do_cmd "run_iperf.sh -v 3 -H $IPERFHOST2 -- -f M --bidir -t 60 -w 16K" '
PCI_S_PERF_IWLWIFI_IPERF_TCP_32K_1448B source 'common.sh'; check_config_options "ym" CONFIG_IWLWIFI; do_cmd "lspci -nn"; run_pci_wifi_test.sh -t ' do_cmd "run_iperf.sh -v 3 -H $IPERFHOST2 -- -f M --bidir -t 60 -w 32K" '
PCI_S_PERF_IWLWIFI_IPERF_TCP_64K_1448B source 'common.sh'; check_config_options "ym" CONFIG_IWLWIFI; do_cmd "lspci -nn"; run_pci_wifi_test.sh -t ' do_cmd "run_iperf.sh -v 3 -H $IPERFHOST2 -- -f M --bidir -t 60 -w 64K" '
PCI_S_PERF_IWLWIFI_IPERF_TCP_128K_1448B source 'common.sh'; check_config_options "ym" CONFIG_IWLWIFI; do_cmd "lspci -nn"; run_pci_wifi_test.sh -t ' do_cmd "run_iperf.sh -v 3 -H $IPERFHOST2 -- -f M --bidir -t 60 -w 128K" '
PCI_S_PERF_IWLWIFI_IPERF_TCP_256K_1448B source 'common.sh'; check_config_options "ym" CONFIG_IWLWIFI; do_cmd "lspci -nn"; run_pci_wifi_test.sh -t ' do_cmd "run_iperf.sh -v 3 -H $IPERFHOST2 -- -f M --bidir -t 60 -w 256K" '