# @name PCI USB host w/r tests 
# @desc Perform mkfs first, then do read write 
# @requires pci || pcie
# @setup_requires pciusbcard

PCI_S_FUNC_USBHOST_VFAT_DD_RW_10M source 'common.sh'; do_cmd "lspci -nn"; do_cmd blk_device_dd_readwrite_test.sh -f "vfat" -b "1M" -c "10" -d "pci" 

PCI_M_FUNC_USBHOST_VFAT_DD_RW_100M source 'common.sh'; do_cmd "lspci -nn"; do_cmd blk_device_dd_readwrite_test.sh -f "vfat" -b "1M" -c "100" -d "pci" 

PCI_S_FUNC_USBHOST_EXT2_DD_RW_10M source 'common.sh'; do_cmd "lspci -nn"; do_cmd blk_device_dd_readwrite_test.sh -f "ext2" -b "10M" -c "1" -d "pci" 

PCI_M_FUNC_USBHOST_EXT2_DD_RW_100M source 'common.sh'; do_cmd "lspci -nn"; do_cmd blk_device_dd_readwrite_test.sh -f "ext2" -b "10M" -c "10" -d "pci" 

PCI_L_STRESS_USBHOST_EXT2_DD_RW_10M_100TIMES source 'common.sh'; do_cmd "lspci -nn"; do_cmd blk_device_dd_readwrite_test.sh -f "ext2" -b "10M" -c "1" -d "pci" -l "100"

PCI_S_FUNC_USBHOST_DD_RW_10M source 'common.sh'; do_cmd "lspci -nn"; do_cmd blk_device_dd_readwrite_test.sh -b "1M" -c "10" -d "pci" 

PCI_M_FUNC_USBHOST_DD_RW_100M source 'common.sh'; do_cmd "lspci -nn"; do_cmd blk_device_dd_readwrite_test.sh -b "1M" -c "100" -d "pci"