# @name SDHC card: MMC device w/r stress test with fs:ext2 and size:10M (bs=10M;count=1)
# @desc Perform mkfs first, then do read write 
#	The device node is specified in get_blk_device_node.sh
# @requires mmc_host/sdhc 
# @setup_requires sdhc

MMC_XL_STRESS_SDHC_EXT2_DD_RW_0001 source "common.sh"; install_modules.sh "mmc"; DEV_NODE=`get_blk_device_node.sh "mmc";` || die "error getting devnode for mmc"; do_cmd blk_device_dd_readwrite_test.sh -f "ext2" -b "10M" -c "10" -d "mmc" -l "100"