# Testsuite for PCIe testcases on K3 SoCs which utilize the
# pci-j721e.c driver in Linux with the Cadence PCIe controller
# for PCIe functionality.
# Texas Instruments Vendor ID is 0x104C.

# Check RC Gen
PCI_XS_FUNC_CDNS_GEN2 pcie_tester.sh "test_rc_gen" "104c" "5"
PCI_XS_FUNC_CDNS_GEN3 pcie_tester.sh "test_rc_gen" "104c" "8"

# Check RC Width
PCI_XS_FUNC_CDNS_LINK1 pcie_tester.sh "test_rc_width" "104c" "1"
PCI_XS_FUNC_CDNS_LINK2 pcie_tester.sh "test_rc_width" "104c" "2"
PCI_XS_FUNC_CDNS_LINK4 pcie_tester.sh "test_rc_width" "104c" "4"

# Check RC 64-Bit Address Space
PCI_S_FUNC_CDNS_RC_64_BIT pcie_tester.sh "test_rc_64_bit" "104c"