# @name ETH Parallel Processing
# @desc Check that multiple parallel processes using ethernet interface can be started
# @requires net
# @setup_requires 

ETH_S_FUNC_PARALLEL_PROCESSING source 'common.sh';prepare_nfs_mount.sh "/mnt/nfs_mount"|| die "Mounting NFS Failed";multi_run_processes.sh -s "/opt/ltp/runltp -f ddt/eth_ping -P $PLATFORM -s ETH_XS_FUNC_PING # dd if=/dev/urandom of=/mnt/nfs_mount/dd_test bs=1M count=100" -l "-n 2 -a 0x1 -d 1";unmount_nfs.sh "/mnt/nfs_mount"
ETH_M_STRESS_PARALLEL_PROCESSING source 'common.sh';prepare_nfs_mount.sh "/mnt/nfs_mount"|| die "Mounting NFS Failed";multi_run_processes.sh -s "/opt/ltp/runltp -f ddt/eth_ping -P $PLATFORM -s ETH_S_FUNC_PING_300S # dd if=/dev/urandom of=/mnt/nfs_mount/dd_test bs=1M count=500" -l "-n 2 -a 0x1 -d 1";unmount_nfs.sh "/mnt/nfs_mount"
ETH_M_STRESS_PARALLEL_PROCESSING source 'common.sh';prepare_nfs_mount.sh "/mnt/nfs_mount"|| die "Mounting NFS Failed";multi_run_processes.sh -s "/opt/ltp/runltp -f ddt/eth_ping -P $PLATFORM -s ETH_XS_FUNC_PING # dd if=/dev/urandom of=/mnt/nfs_mount/dd_test bs=1M count=100" -l "-n 10 -a 0x1 -d 1";unmount_nfs.sh "/mnt/nfs_mount"