# @name Ethtool speed set and verify 
# @desc Uses ethtool to change and verify speed of interface
# @requires net
# @setup_requires manual

ETH_XS_FUNC_MAC_CONFIG source 'common.sh'; interface="eth0"; test_mac=`hexchars="0123456789ABCDEF"; end=$( for i in {1..10} ; do echo -n ${hexchars:$(( $RANDOM % 16 )):1} ; done | sed -e 's/\(..\)/:\1/g' ); echo 80$end`; nfs=`cat /proc/cmdline|grep nfs`; echo "NFS is $nfs"; if [ -n "$nfs" ]; then die "Use rootfs in mmc before running this test"; fi; initial_mac=`cat /sys/class/net/$interface/address`; echo "$initial_mac";ifdown $interface; ifconfig $interface hw ether $test_mac;final_mac=`cat /sys/class/net/$interface/address`;echo "FINAL MAC is $final_mac and TEST MAC is $test_mac"; ifconfig $interface hw ether $initial_mac; ifup $interface; if [ "${final_mac,,}" != "${test_mac,,}" ]; then die "MAC did not get set as expected Final $final_mac Test $test_mac"; fi