# @name EMMC device w/r test with whatever fs in card
# @desc EMMC read write test with whatever fs in card
# The device node is specified in get_blk_device_node.sh
# @requires mmc_host
# @setup_requires emmc

EMMC_S_FUNC_DD_RW_QUICK source "common.sh"; install_modules.sh "emmc"; do_cmd blk_device_dd_readwrite_test.sh -b "1M" -c "10" -d "emmc"
EMMC_M_FUNC_DD_RW_500M source "common.sh"; install_modules.sh "emmc"; do_cmd blk_device_dd_readwrite_test.sh -b "10M" -c "50" -d "emmc"
EMMC_M_FUNC_DD_RW_20TIMES source "common.sh"; install_modules.sh "emmc"; do_cmd blk_device_dd_readwrite_test.sh -b "1M" -c "10" -l "20" -d "emmc"
EMMC_L_STRESS_DD_RW_100TIMES source "common.sh"; install_modules.sh "emmc"; do_cmd blk_device_dd_readwrite_test.sh -b "10M" -c "10" -l "100" -d "emmc"