AM263Px MCU+ SDK  26.00.00
timeSync_SyntInfo_t Struct Reference

Detailed Description

Parameters required for clock syntonization.

Data Fields

uint64_t syncIngressTs [SYNT_DEPTH]
 
uint64_t correctedMasterTs [SYNT_DEPTH]
 
double rcf
 
uint8_t index
 
uint8_t syntEnable
 
uint32_t syntIndex
 

Field Documentation

◆ syncIngressTs

uint64_t timeSync_SyntInfo_t::syncIngressTs[SYNT_DEPTH]

Sync RX TS

◆ correctedMasterTs

uint64_t timeSync_SyntInfo_t::correctedMasterTs[SYNT_DEPTH]

Corrected master TS

◆ rcf

double timeSync_SyntInfo_t::rcf

Syntonization factor

◆ index

uint8_t timeSync_SyntInfo_t::index

Internal index for book keeping

◆ syntEnable

uint8_t timeSync_SyntInfo_t::syntEnable

enable syntonization flag

◆ syntIndex

uint32_t timeSync_SyntInfo_t::syntIndex

Internal index for book keeping