AM263Px MCU+ SDK  26.00.00

Detailed Description

MPU Static Registers structure.


This structure defines the MPU static configuration registers

Data Fields

uint32_t sysControlReg
 
uint32_t mpuTypeReg
 
uint32_t regionId
 
uint32_t baseAddr
 
uint32_t size
 
uint32_t accessPermission
 

Field Documentation

◆ sysControlReg

uint32_t SDL_R5MPU_staticRegs::sysControlReg

SCTLR (System Control Register)

◆ mpuTypeReg

uint32_t SDL_R5MPU_staticRegs::mpuTypeReg

MPUIR (MPU Type Register)

◆ regionId

uint32_t SDL_R5MPU_staticRegs::regionId

Region number to configure. Range: 0 to (SDL_ARM_R5F_MPU_REGIONS_MAX 1U)

◆ baseAddr

uint32_t SDL_R5MPU_staticRegs::baseAddr

Region base address: 32 bytes aligned.

◆ size

uint32_t SDL_R5MPU_staticRegs::size

Region size

◆ accessPermission

uint32_t SDL_R5MPU_staticRegs::accessPermission

Access permissions