AM263Px MCU+ SDK  26.00.00
SDL_MCRC_DataConfig_t Struct Reference

Detailed Description

Structure for MCRC CPU inputs data.

Data Fields

uint32_t * pMCRCData
 
uint32_t size
 
SDL_MCRC_DataBitSize dataBitSize
 

Field Documentation

◆ pMCRCData

uint32_t* SDL_MCRC_DataConfig_t::pMCRCData

Pointer to Data used for MCRC

◆ size

uint32_t SDL_MCRC_DataConfig_t::size

Size of Data in Bytes

◆ dataBitSize

SDL_MCRC_DataBitSize SDL_MCRC_DataConfig_t::dataBitSize

Data Bit size