AM263Px MCU+ SDK  26.00.00

Data Fields

uint16_t localEndPt
 
RPMessage_RecvCallback recvCallback
 
void * recvCallbackArgs
 
uint32_t doRecvUnblock
 
RPMessage_Queue endPtQ
 
SemaphoreP_Object newEndPtMsgSem
 
RPMessage_RecvNotifyCallback recvNotifyCallback
 
void * recvNotifyCallbackArgs
 

Field Documentation

◆ localEndPt

uint16_t RPMessage_Object::localEndPt

◆ recvCallback

RPMessage_RecvCallback RPMessage_Object::recvCallback

◆ recvCallbackArgs

void* RPMessage_Object::recvCallbackArgs

◆ doRecvUnblock

uint32_t RPMessage_Object::doRecvUnblock

◆ endPtQ

RPMessage_Queue RPMessage_Object::endPtQ

◆ newEndPtMsgSem

SemaphoreP_Object RPMessage_Object::newEndPtMsgSem

◆ recvNotifyCallback

RPMessage_RecvNotifyCallback RPMessage_Object::recvNotifyCallback

◆ recvNotifyCallbackArgs

void* RPMessage_Object::recvNotifyCallbackArgs