AM263Px MCU+ SDK  26.00.00

Detailed Description

MMCSD instance attributes - used during initialization.

Data Fields

void * deviceData
 
uint8_t * dataBuf
 
uint32_t edmaInst
 
uint8_t transferMode
 
MMCSD_txnCallbackFxn txnCallbackFxn
 

Field Documentation

◆ deviceData

void* MMCSD_Params::deviceData

◆ dataBuf

uint8_t* MMCSD_Params::dataBuf

EDMA instance used for MMCSD transfer

◆ edmaInst

uint32_t MMCSD_Params::edmaInst

◆ transferMode

uint8_t MMCSD_Params::transferMode

Blocking or Callback mode

◆ txnCallbackFxn

MMCSD_txnCallbackFxn MMCSD_Params::txnCallbackFxn

MMCSD Callback function pointer