AM263Px MCU+ SDK  26.00.00
LIN_SciConfigParams Struct Reference

Data Fields

LIN_HLD_SCIParityType parityType
 
LIN_HLD_SCIStopBits stopBits
 
uint8_t dataBits
 
LIN_TransferCompleteCallbackFxn transferCompleteCallbackFxn
 

Field Documentation

◆ parityType

LIN_HLD_SCIParityType LIN_SciConfigParams::parityType

Parity selection true: Enable Parity. false: Disable Parity.

◆ stopBits

LIN_HLD_SCIStopBits LIN_SciConfigParams::stopBits

Stop bits true: Two Stop Bits. false: One Stop Bit.

◆ dataBits

uint8_t LIN_SciConfigParams::dataBits

Data bits [1-8]

◆ transferCompleteCallbackFxn

LIN_TransferCompleteCallbackFxn LIN_SciConfigParams::transferCompleteCallbackFxn

Transfer Complete Callback Function Pointer(Both TX & RX)