AM263Px MCU+ SDK  26.00.00
FOTAAgent_Handle Struct Reference

Data Fields

char doFlashSegments
 
uint32_t BufferManager_lastAddress
 
uint32_t pProcessingBuffer_len
 
uint32_t filePointer
 
uint32_t flashWritePointer
 
uint32_t wrOffset
 
FLSOPSKD_Handle flopsHandle
 
ELFUP_Handle elfupHandle
 
FOTAAgent_Params params
 

Field Documentation

◆ doFlashSegments

char FOTAAgent_Handle::doFlashSegments

◆ BufferManager_lastAddress

uint32_t FOTAAgent_Handle::BufferManager_lastAddress

◆ pProcessingBuffer_len

uint32_t FOTAAgent_Handle::pProcessingBuffer_len

◆ filePointer

uint32_t FOTAAgent_Handle::filePointer

◆ flashWritePointer

uint32_t FOTAAgent_Handle::flashWritePointer

◆ wrOffset

uint32_t FOTAAgent_Handle::wrOffset

◆ flopsHandle

FLSOPSKD_Handle FOTAAgent_Handle::flopsHandle

◆ elfupHandle

ELFUP_Handle FOTAAgent_Handle::elfupHandle

◆ params

FOTAAgent_Params FOTAAgent_Handle::params