AM263Px MCU+ SDK  26.00.00
Diag_Mon_SinCos_Gain_drift_data Struct Reference

Detailed Description

Structure to hold the control/status data for Diagnostics mentioned under Monitor Sin or Cos Gain drift (DOS)

Values that can be passed to RDC_getDiagnosticsSinCosGainDriftData(), RDC_setDiagnosticsSinCosGainDriftData() as Diag_Mon_SinCos_Gain_drift_data parameter

Data Fields

uint16_t gain_drift_threshold_hi
 
uint16_t gain_drift_threshold_lo
 
uint8_t gain_drift_glitch_count
 
bool gain_drift_cos_hi
 
bool gain_drift_cos_lo
 
bool gain_drift_sin_hi
 
bool gain_drift_sin_lo
 
bool gain_drift_en
 

Field Documentation

◆ gain_drift_threshold_hi

uint16_t Diag_Mon_SinCos_Gain_drift_data::gain_drift_threshold_hi

◆ gain_drift_threshold_lo

uint16_t Diag_Mon_SinCos_Gain_drift_data::gain_drift_threshold_lo

◆ gain_drift_glitch_count

uint8_t Diag_Mon_SinCos_Gain_drift_data::gain_drift_glitch_count

◆ gain_drift_cos_hi

bool Diag_Mon_SinCos_Gain_drift_data::gain_drift_cos_hi

◆ gain_drift_cos_lo

bool Diag_Mon_SinCos_Gain_drift_data::gain_drift_cos_lo

◆ gain_drift_sin_hi

bool Diag_Mon_SinCos_Gain_drift_data::gain_drift_sin_hi

◆ gain_drift_sin_lo

bool Diag_Mon_SinCos_Gain_drift_data::gain_drift_sin_lo

◆ gain_drift_en

bool Diag_Mon_SinCos_Gain_drift_data::gain_drift_en