AM263Px MCU+ SDK  26.00.00
DeviceConfigSecurity_t Struct Reference

Detailed Description

Security configuration structure containing security-related device information.

Layout (in wire order, each field is uint32_t unless noted): [F29H85X only] c29Cpu2SecCfgValidationStatus [F29H85X only] c29Cpu3SecCfgValidationStatus [F29P32X only] c29Cpu2SecCfgValidationStatus certSwRevSSU certSwRevR5SBL certSwRevHSM certSwRevApp bootRetryCounts (bits [7:0] = hsmBootRetryCount, bits [15:8] = sblBootRetryCount) hsmFirmwareUpdateStatus sblFirmwareUpdateStatus c29Cpu1FirmwareUpdateStatus c29Cpu3FirmwareUpdateStatus

Total size: SIZE_OF_SECURITY_DEVICE_CONFIG F29H85X, F29P32X = 48 bytes (12 x uint32_t) Other = 40 bytes (10 x uint32_t)

Data Fields

uint32_t reserved1
 
uint32_t reserved2
 
uint32_t reserved3
 
uint32_t reserved4
 
uint32_t reserved5
 
uint32_t reserved6
 
uint32_t bootRetryCounts
 
uint32_t hsmFirmwareUpdateStatus
 
uint32_t sblFirmwareUpdateStatus
 
uint32_t hostCpu1FirmwareUpdateStatus
 
uint32_t hostCpu2FirmwareUpdateStatus
 

Field Documentation

◆ reserved1

uint32_t DeviceConfigSecurity_t::reserved1

◆ reserved2

uint32_t DeviceConfigSecurity_t::reserved2

Reserved for alignment

◆ reserved3

uint32_t DeviceConfigSecurity_t::reserved3

Reserved for alignment

◆ reserved4

uint32_t DeviceConfigSecurity_t::reserved4

Reserved for alignment

◆ reserved5

uint32_t DeviceConfigSecurity_t::reserved5

Reserved for alignment

◆ reserved6

uint32_t DeviceConfigSecurity_t::reserved6

Reserved for alignment

◆ bootRetryCounts

uint32_t DeviceConfigSecurity_t::bootRetryCounts

Reserved for alignment

◆ hsmFirmwareUpdateStatus

uint32_t DeviceConfigSecurity_t::hsmFirmwareUpdateStatus

bits [7:0] = hsmBootRetryCount, bits [15:8] = sblBootRetryCount, bits [31:16] = reserved

◆ sblFirmwareUpdateStatus

uint32_t DeviceConfigSecurity_t::sblFirmwareUpdateStatus

HSM firmware update status

◆ hostCpu1FirmwareUpdateStatus

uint32_t DeviceConfigSecurity_t::hostCpu1FirmwareUpdateStatus

SBL firmware update status

◆ hostCpu2FirmwareUpdateStatus

uint32_t DeviceConfigSecurity_t::hostCpu2FirmwareUpdateStatus

Host CPU-1 firmware update status