AM263Px MCU+ SDK  26.00.00
DeviceConfigDebug_t Struct Reference

Detailed Description

Debug status structure containing debug access information. Total size: SIZE_OF_DEBUG_DEVICE_CONFIG (16 bytes)

Data Fields

uint32_t publicDebugStatus
 
uint32_t publicRegisterAccessStatus
 
uint32_t secureDebugStatus
 
uint32_t secureRegisterAccessStatus
 

Field Documentation

◆ publicDebugStatus

uint32_t DeviceConfigDebug_t::publicDebugStatus

◆ publicRegisterAccessStatus

uint32_t DeviceConfigDebug_t::publicRegisterAccessStatus

Public debug port open/close status

◆ secureDebugStatus

uint32_t DeviceConfigDebug_t::secureDebugStatus

Public debug register access status

◆ secureRegisterAccessStatus

uint32_t DeviceConfigDebug_t::secureRegisterAccessStatus

Secure debug port open/close status