AM263Px MCU+ SDK  26.00.00
APIs for HSMCLIENT_UTILS

Introduction

See HSM client for more details.

Functions

int32_t HsmClient_parseVersion (HsmVer_t *tifsMcuVer, char *parsedVer)
 Parses Version string. More...
 
int32_t HsmClient_parseDeviceConfig (uint32_t configType, uint32_t *configData, uint32_t configSize, char *parsedConfig)
 Parses Device Configuration data into a human-readable string. More...
 

Macros

#define SOC_TYPE_AM263X   0x1
 SOC TYPE FLAG for AM263X. More...
 
#define SOC_TYPE_AM263P   0x2
 SOC TYPE FLAG for AM263p. More...
 
#define SOC_TYPE_AM273X   0x3
 SOC TYPE FLAG for AM273x. More...
 
#define SOC_TYPE_AWR294X   0x4
 SOC TYPE FLAG for AWR294x. More...
 
#define SOC_TYPE_F29H85x   0x5
 SOC TYPE FLAG for F29H85x. More...
 
#define SOC_TYPE_AM261x   0x6
 SOC TYPE FLAG for AM261x. More...
 
#define NUM_SOC_TYPE   0x7
 Count of all supported SOC's. More...
 
#define DEVICE_TYPE_HS_FS   0x00
 Device type flag for HS-FS. More...
 
#define DEVICE_TYPE_HS_SE   0xFF
 Device type flag for HS-SE. More...
 
#define HSM_V1   0x1
 HSM Version flag. More...
 
#define BIN_TYPE_STANDARD   0x55
 Binary type flag for STANDARD. More...
 
#define BIN_TYPE_CUSTOM   0xAA
 Binary type flag for CUSTOM. More...
 
#define BIN_TYPE_OTPKW   0x33
 Binary type flag for OTPKW. More...
 
#define DEVICE_CONFIG_TYPE_SAFETY   (0U)
 Device configuration type - Safety configuration. More...
 
#define DEVICE_CONFIG_TYPE_SECURITY   (1U)
 Device configuration type - Security configuration. More...
 
#define DEVICE_CONFIG_TYPE_DEBUG   (2U)
 Device configuration type - Debug configuration. More...
 
#define DEVICE_CONFIG_TYPE_ALL   (0xFFU)
 Device configuration type - All configuration types. More...
 
#define FW_UPDATE_COMPLETE   (0x5A5A5A5AU)
 Firmware update complete value. More...
 
#define SECCFG_VALIDATION_SUCCESS   (0x5A5A5A5AU)
 SecCfg validation success value. More...
 
#define DEBUG_STATUS_DISABLED   (0x5A5A5A5AU)
 Debug status disabled value. More...
 
#define DEBUG_STATUS_ENABLED   (0xA5A5A5A5U)
 Debug status enabled value. More...
 
#define BOTH_BANK_INVALID   (0x0000FFFFU)
 Both banks invalid. More...
 
#define BOTH_BANKS_VALID   (0x0000B0B1U)
 Both banks valid. More...
 
#define ONLY_BANK0_VALID   (0x0000B0FFU)
 Only Bank0 valid. More...
 
#define ONLY_BANK1_VALID   (0x0000FFB1U)
 Only Bank1 valid. More...
 
#define BANK0_ACTIVE_VAL   (0xC9U)
 Bank0 active value. More...
 
#define BANK1_ACTIVE_VAL   (0x36U)
 Bank1 active value. More...
 

Macro Definition Documentation

◆ SOC_TYPE_AM263X

#define SOC_TYPE_AM263X   0x1

SOC TYPE FLAG for AM263X.

◆ SOC_TYPE_AM263P

#define SOC_TYPE_AM263P   0x2

SOC TYPE FLAG for AM263p.

◆ SOC_TYPE_AM273X

#define SOC_TYPE_AM273X   0x3

SOC TYPE FLAG for AM273x.

◆ SOC_TYPE_AWR294X

#define SOC_TYPE_AWR294X   0x4

SOC TYPE FLAG for AWR294x.

◆ SOC_TYPE_F29H85x

#define SOC_TYPE_F29H85x   0x5

SOC TYPE FLAG for F29H85x.

◆ SOC_TYPE_AM261x

#define SOC_TYPE_AM261x   0x6

SOC TYPE FLAG for AM261x.

◆ NUM_SOC_TYPE

#define NUM_SOC_TYPE   0x7

Count of all supported SOC's.

◆ DEVICE_TYPE_HS_FS

#define DEVICE_TYPE_HS_FS   0x00

Device type flag for HS-FS.

◆ DEVICE_TYPE_HS_SE

#define DEVICE_TYPE_HS_SE   0xFF

Device type flag for HS-SE.

◆ HSM_V1

#define HSM_V1   0x1

HSM Version flag.

◆ BIN_TYPE_STANDARD

#define BIN_TYPE_STANDARD   0x55

Binary type flag for STANDARD.

◆ BIN_TYPE_CUSTOM

#define BIN_TYPE_CUSTOM   0xAA

Binary type flag for CUSTOM.

◆ BIN_TYPE_OTPKW

#define BIN_TYPE_OTPKW   0x33

Binary type flag for OTPKW.

◆ DEVICE_CONFIG_TYPE_SAFETY

#define DEVICE_CONFIG_TYPE_SAFETY   (0U)

Device configuration type - Safety configuration.

◆ DEVICE_CONFIG_TYPE_SECURITY

#define DEVICE_CONFIG_TYPE_SECURITY   (1U)

Device configuration type - Security configuration.

◆ DEVICE_CONFIG_TYPE_DEBUG

#define DEVICE_CONFIG_TYPE_DEBUG   (2U)

Device configuration type - Debug configuration.

◆ DEVICE_CONFIG_TYPE_ALL

#define DEVICE_CONFIG_TYPE_ALL   (0xFFU)

Device configuration type - All configuration types.

◆ FW_UPDATE_COMPLETE

#define FW_UPDATE_COMPLETE   (0x5A5A5A5AU)

Firmware update complete value.

◆ SECCFG_VALIDATION_SUCCESS

#define SECCFG_VALIDATION_SUCCESS   (0x5A5A5A5AU)

SecCfg validation success value.

◆ DEBUG_STATUS_DISABLED

#define DEBUG_STATUS_DISABLED   (0x5A5A5A5AU)

Debug status disabled value.

◆ DEBUG_STATUS_ENABLED

#define DEBUG_STATUS_ENABLED   (0xA5A5A5A5U)

Debug status enabled value.

◆ BOTH_BANK_INVALID

#define BOTH_BANK_INVALID   (0x0000FFFFU)

Both banks invalid.

◆ BOTH_BANKS_VALID

#define BOTH_BANKS_VALID   (0x0000B0B1U)

Both banks valid.

◆ ONLY_BANK0_VALID

#define ONLY_BANK0_VALID   (0x0000B0FFU)

Only Bank0 valid.

◆ ONLY_BANK1_VALID

#define ONLY_BANK1_VALID   (0x0000FFB1U)

Only Bank1 valid.

◆ BANK0_ACTIVE_VAL

#define BANK0_ACTIVE_VAL   (0xC9U)

Bank0 active value.

◆ BANK1_ACTIVE_VAL

#define BANK1_ACTIVE_VAL   (0x36U)

Bank1 active value.

Function Documentation

◆ HsmClient_parseVersion()

int32_t HsmClient_parseVersion ( HsmVer_t *  tifsMcuVer,
char *  parsedVer 
)

Parses Version string.

Parameters
tifsMcuVerPointer to HsmVer_t version union
parsedVerPointer to parsed string
Returns
status returns System_SUCCESS on successful parsing, else System_FAILURE.

◆ HsmClient_parseDeviceConfig()

int32_t HsmClient_parseDeviceConfig ( uint32_t  configType,
uint32_t *  configData,
uint32_t  configSize,
char *  parsedConfig 
)

Parses Device Configuration data into a human-readable string.

Parameters
configTypeType of configuration (safety/security/debug/all)
configDataPointer to configuration data buffer
configSizeSize of configuration data in bytes
parsedConfigPointer to output string buffer
Returns
status returns SystemP_SUCCESS on successful parsing, else SystemP_FAILURE.