AM263Px MCU+ SDK  26.00.00
Ether-Ring Overview

Ether-Ring functionality is achieved using hardware configuration with assistance of software. The 3 main components are

  • Packet Duplication - Inter-vlan Routing(Hardware Configuration)
  • Duplicate Packet Rejection - Software assistance
  • Ring Termination - Hardware Configuration

Software Architecture

CAN to Ethernet Traffic Simulation

Software Assistance:

  • Interrupt and Polling Configuration: Disabled Packet Transmission Complete Interrupt and Packet Reception Interrupt to reduce interrupt overhead. Implemented periodic polling for packet reception to ensure timely processing.
  • Timer Synchronization: Synchronized timer clock source with 802.1AS to reduce drift in timer periodic interrupts.
  • Pulse Generation Configuration: Configured pulse generation to start before the 802.1Qbv gate opens to ensure accurate and timely pulse generation.
CAN to Ethernet

Packet Duplication on Transmission

  • Inter-VLAN routing: Routes VLAN Tag1 packet to VLAN Tag2 to duplicate packets in both directions.
  • VLAN routing configuration: Configured on both MAC ports to egress packets with updated VLAN tags.
  • 802.1Q Packet Duplication: Uses Inter-VLAN routing feature to duplicate packets and send them in both clockwise and anti-clockwise directions in the Ring Network.
  • Address Lookup Engine(ALE): Determines Inter-VLAN egress opcode for each packet to be VLAN routed.
  • Classifier/Policer configuration: Configured for the route to modify VLAN tags and duplicate Ethernet packet on both MAC ports.
CAN to Ethernet

Software Assistance on Transmission side

  • Adds custom header using Zero-copy which helps to reject the duplicate packets on receiver zonal controller
  • Generating Ethernet packet with non continuous buffers for Header addition.
CAN to Ethernet

Software Assistance on Reception side

  • Removes Custom Header on the receiver end after detecting and deleting duplicate packets coming from other direction, ensuring clean and original packet delivery
  • Generating Ethernet packet with non continuous buffers for Header addition.
CAN to Ethernet

Duplicate packet Rejection on Reception side(Duplicate Packet Rejection)

  • Packet Detection Flow: SequenceID-based duplicate detection using per-node state tracking. Each node maintains last accepted sequence number and 64-bit history bitmap.
  • Per-node State: Tracks recSeqNum (last accepted sequence), seqHistory (64-bit bitmap), and initialization flag for each data stream identified by MAC address.
  • Five Detection Cases:
    1. In-Order/Future Packet (seqDiff > 0) - Accept and shift window forward
    2. Out-of-Order Within Window (seqDiff < 0) - Check bitmap for prior receipt
    3. Too Old/Beyond Window - Reject as stale duplicate
    4. Exact Duplicate (seqDiff = 0) - Reject immediate duplicate
    5. Large Forward Gap - Reject as potential desynchronization
  • Wraparound Handling: 8-bit sequence numbers wrap at 256 with signed arithmetic boundary adjustment.
  • Statistics Tracking: Maintains counts for original packets, duplicates rejected, and out-of-order packets accepted.
Packet Detection Flow