See HSM client for more details.
◆ SOC_TYPE_AM263X
| #define SOC_TYPE_AM263X 0x1 |
SOC TYPE FLAG for AM263X.
◆ SOC_TYPE_AM263P
| #define SOC_TYPE_AM263P 0x2 |
SOC TYPE FLAG for AM263p.
◆ SOC_TYPE_AM273X
| #define SOC_TYPE_AM273X 0x3 |
SOC TYPE FLAG for AM273x.
◆ SOC_TYPE_AWR294X
| #define SOC_TYPE_AWR294X 0x4 |
SOC TYPE FLAG for AWR294x.
◆ SOC_TYPE_F29H85x
| #define SOC_TYPE_F29H85x 0x5 |
SOC TYPE FLAG for F29H85x.
◆ SOC_TYPE_AM261x
| #define SOC_TYPE_AM261x 0x6 |
SOC TYPE FLAG for AM261x.
◆ NUM_SOC_TYPE
Count of all supported SOC's.
◆ DEVICE_TYPE_HS_FS
| #define DEVICE_TYPE_HS_FS 0x00 |
Device type flag for HS-FS.
◆ DEVICE_TYPE_HS_SE
| #define DEVICE_TYPE_HS_SE 0xFF |
Device type flag for HS-SE.
◆ HSM_V1
◆ BIN_TYPE_STANDARD
| #define BIN_TYPE_STANDARD 0x55 |
Binary type flag for STANDARD.
◆ BIN_TYPE_CUSTOM
| #define BIN_TYPE_CUSTOM 0xAA |
Binary type flag for CUSTOM.
◆ BIN_TYPE_OTPKW
| #define BIN_TYPE_OTPKW 0x33 |
Binary type flag for OTPKW.
◆ HsmClient_parseVersion()
| int32_t HsmClient_parseVersion |
( |
HsmVer_t * |
tifsMcuVer, |
|
|
char * |
parsedVer |
|
) |
| |
Parses Version string.
- Parameters
-
| tifsMcuVer | Pointer to HsmVer_t version union |
| parsedVer | Pointer to parsed string |
- Returns
- status returns System_SUCCESS on successful parsing, else System_FAILURE.