AM263Px MCU+ SDK  09.02.00
SDL_VTM_configTs Struct Reference

Detailed Description

VTM temperature sensor configuration.

This structure contains VTM temperature sensor configuration

Data Fields

uint8_t cfgTs0Tshut
 
uint8_t cfgTs0Alert
 
int32_t ts0_ts_hot_temp_in_milli_degree_celsius
 
int32_t ts0_ts_cold_temp_in_milli_degree_celsius
 
int32_t ts0_alert_hot_temp_in_milli_degree_celsius
 
int32_t ts0_alert_cold_temp_in_milli_degree_celsius
 
uint8_t cfgTs1Tshut
 
uint8_t cfgTs1Alert
 
int32_t ts1_ts_hot_temp_in_milli_degree_celsius
 
int32_t ts1_ts_cold_temp_in_milli_degree_celsius
 
int32_t ts1_alert_hot_temp_in_milli_degree_celsius
 
int32_t ts1_alert_cold_temp_in_milli_degree_celsius
 

Field Documentation

◆ cfgTs0Tshut

uint8_t SDL_VTM_configTs::cfgTs0Tshut

Enable Thermal shutdown configuration and interrupts for TS0

◆ cfgTs0Alert

uint8_t SDL_VTM_configTs::cfgTs0Alert

Enable Alert configuration and interrupts for TS0

◆ ts0_ts_hot_temp_in_milli_degree_celsius

int32_t SDL_VTM_configTs::ts0_ts_hot_temp_in_milli_degree_celsius

TS0 Thermal shutdown hot

◆ ts0_ts_cold_temp_in_milli_degree_celsius

int32_t SDL_VTM_configTs::ts0_ts_cold_temp_in_milli_degree_celsius

TS0 Thermal shutdown cold

◆ ts0_alert_hot_temp_in_milli_degree_celsius

int32_t SDL_VTM_configTs::ts0_alert_hot_temp_in_milli_degree_celsius

TS0 Alert Threshold Hot

◆ ts0_alert_cold_temp_in_milli_degree_celsius

int32_t SDL_VTM_configTs::ts0_alert_cold_temp_in_milli_degree_celsius

TS0 Alert Threshold Cold

◆ cfgTs1Tshut

uint8_t SDL_VTM_configTs::cfgTs1Tshut

Enable Thermal shutdown configuration and interrupts for TS1

◆ cfgTs1Alert

uint8_t SDL_VTM_configTs::cfgTs1Alert

Enable Alert configuration and interrupts for TS1

◆ ts1_ts_hot_temp_in_milli_degree_celsius

int32_t SDL_VTM_configTs::ts1_ts_hot_temp_in_milli_degree_celsius

TS1 Thermal shutdown hot

◆ ts1_ts_cold_temp_in_milli_degree_celsius

int32_t SDL_VTM_configTs::ts1_ts_cold_temp_in_milli_degree_celsius

TS1 Thermal shutdown cold

◆ ts1_alert_hot_temp_in_milli_degree_celsius

int32_t SDL_VTM_configTs::ts1_alert_hot_temp_in_milli_degree_celsius

TS1 Alert Threshold Hot

◆ ts1_alert_cold_temp_in_milli_degree_celsius

int32_t SDL_VTM_configTs::ts1_alert_cold_temp_in_milli_degree_celsius

TS1 Alert Threshold Cold