Data Fields | |
| uint32_t | deviceType |
| uint32_t | transferSpeed |
| uint32_t | operatingVoltage |
| uint32_t | loopBackType |
| uint32_t MMCSD_ioDelayParams::deviceType |
MMC device type
| uint32_t MMCSD_ioDelayParams::transferSpeed |
MMC transfer speed
| uint32_t MMCSD_ioDelayParams::operatingVoltage |
MMC peripheral operating voltage
| uint32_t MMCSD_ioDelayParams::loopBackType |
MMC peripheral loop back type