AM263Px MCU+ SDK  09.02.00

Detailed Description

MMCSD instance attributes - used during init time.

Data Fields

uint32_t instNum
 
uint32_t baseAddr
 
uint32_t intrNum
 
uint32_t inputClk
 
uint32_t outputClk
 
uint32_t cardType
 
uint32_t supportedBusWidth
 
uint32_t supportedBusVoltages
 
uint32_t intrEnable
 
MMCSD_iodelayFxn iodelayFxn
 
MMCSD_switchVoltage switchVoltageFxn
 
MMCSD_inputClockControl inputClockControl
 
uint32_t dmaEnable
 

Field Documentation

◆ instNum

uint32_t MMCSD_Attrs::instNum

◆ baseAddr

uint32_t MMCSD_Attrs::baseAddr

MMCSD subsystem registers base address

◆ intrNum

uint32_t MMCSD_Attrs::intrNum

Module interrupt vector

◆ inputClk

uint32_t MMCSD_Attrs::inputClk

◆ outputClk

uint32_t MMCSD_Attrs::outputClk

◆ cardType

uint32_t MMCSD_Attrs::cardType

Type of card

◆ supportedBusWidth

uint32_t MMCSD_Attrs::supportedBusWidth

◆ supportedBusVoltages

uint32_t MMCSD_Attrs::supportedBusVoltages

Supported bus width Supported bus voltages

◆ intrEnable

uint32_t MMCSD_Attrs::intrEnable

◆ iodelayFxn

MMCSD_iodelayFxn MMCSD_Attrs::iodelayFxn

◆ switchVoltageFxn

MMCSD_switchVoltage MMCSD_Attrs::switchVoltageFxn

◆ inputClockControl

MMCSD_inputClockControl MMCSD_Attrs::inputClockControl

MMC input clock control function

◆ dmaEnable

uint32_t MMCSD_Attrs::dmaEnable