AM263Px MCU+ SDK  09.02.00
Diag_Mon_SinCos_Offset_drift_data Struct Reference

Detailed Description

Structure to hold the control/status data for Diagnostics mentioned under Monitor Sin or Cos offset drift (DOS)

Values that can be passed to RDC_getDiagnosticsSinCosOffsetDriftData(), RDC_setDiagnosticsSinCosOffsetDriftData() as Diag_Mon_SinCos_Offset_drift_data parameter

Data Fields

int16_t offset_drift_threshold_hi
 
int16_t offset_drift_threshold_lo
 
bool offset_drift_cos_hi
 
bool offset_drift_cos_lo
 
bool offset_drift_sin_hi
 
bool offset_drift_sin_lo
 
bool offset_drift_en
 

Field Documentation

◆ offset_drift_threshold_hi

int16_t Diag_Mon_SinCos_Offset_drift_data::offset_drift_threshold_hi

◆ offset_drift_threshold_lo

int16_t Diag_Mon_SinCos_Offset_drift_data::offset_drift_threshold_lo

◆ offset_drift_cos_hi

bool Diag_Mon_SinCos_Offset_drift_data::offset_drift_cos_hi

◆ offset_drift_cos_lo

bool Diag_Mon_SinCos_Offset_drift_data::offset_drift_cos_lo

◆ offset_drift_sin_hi

bool Diag_Mon_SinCos_Offset_drift_data::offset_drift_sin_hi

◆ offset_drift_sin_lo

bool Diag_Mon_SinCos_Offset_drift_data::offset_drift_sin_lo

◆ offset_drift_en

bool Diag_Mon_SinCos_Offset_drift_data::offset_drift_en