AM263Px MCU+ SDK  09.02.00

Detailed Description

IP packet security configuration.

Data Fields

bool dfltNoFragEn
 
bool dfltNxtHdrWhitelistEn
 
uint32_t ipNxtHdrWhitelistCnt
 
uint8_t ipNxtHdrWhitelist [CPSW_ALE_MAX_WHITELIST_IP_NXT_HDR]
 

Field Documentation

◆ dfltNoFragEn

bool CpswAle_IPPktSecurityCfg::dfltNoFragEn

Enable dropping of packets if a VLAN entry is not found

◆ dfltNxtHdrWhitelistEn

bool CpswAle_IPPktSecurityCfg::dfltNxtHdrWhitelistEn

Enable dropping of packets if VLAN not found AND IP NXT HDR does not match one of ipNxtHdrWhitelist

◆ ipNxtHdrWhitelistCnt

uint32_t CpswAle_IPPktSecurityCfg::ipNxtHdrWhitelistCnt

Number of ip Nxt Hdr to whitelist. Must be <= CPSW_ALE_MAX_WHITELIST_IP_NXT_HDR

◆ ipNxtHdrWhitelist

uint8_t CpswAle_IPPktSecurityCfg::ipNxtHdrWhitelist[CPSW_ALE_MAX_WHITELIST_IP_NXT_HDR]

IP NXT HDR whitelist