Go to the source code of this file.
Macros | |
| #define | SDL_DCC_MAX_INSTANCE (4U) |
Enumerations | |
| enum | SDL_DCC_Inst { SDL_DCC_INST_MSS_DCCA, SDL_DCC_INST_MSS_DCCB, SDL_DCC_INST_MSS_DCCC, SDL_DCC_INST_MSS_DCCD, INVALID_INSTANCE } |
Variables | |
| static unsigned long int | SDL_DCC_baseAddress [SDL_DCC_MAX_INSTANCE] = {SDL_DCC0_U_BASE, SDL_DCC1_U_BASE, SDL_DCC2_U_BASE, SDL_DCC3_U_BASE} |
| #define SDL_DCC_MAX_INSTANCE (4U) |
| enum SDL_DCC_Inst |
|
static |